
48 items
-
CU_009919$0.00 /
- Continuous Torque Rating: 443 lb-in / 50 Nm
- Coupling Size: 4Y
- Coupling Style: Element
-
CU_005159$0.00 / EA
- Continuous Torque Rating: 885 lb-in / 100 Nm
- Coupling Size: 8
- Coupling Style: Element
-
CU_005160$0.00 / EA
- Continuous Torque Rating: 885 lb-in / 100 Nm
- Coupling Size: 8
- Coupling Style: Element
-
CU_005161$0.00 /
- Continuous Torque Rating: 1,239 lb-in / 140 Nm
- Coupling Size: 12
- Coupling Style: Element
-
CU_005162$0.00 /
- Continuous Torque Rating: 1,239 lb-in / 140 Nm
- Coupling Size: 12
- Coupling Style: Element