CF-A-004Y-0S-60 ELEMENT ONLY
CU_009919
$0.00
/
- Continuous Torque Rating (lb-in): 443 lb-in
- Continuous Torque Rating (Nm): 50 Nm
- Coupling Size: 4Y
- Coupling Style: Element
- Element Material: Natural Rubber & Aluminum
- Inner Diameter (in): 1.8 in
- Inner Diameter (mm): 45 mm
- Grease Included: False
CENTAFLEX-A Coupling Flexible Element 10721237 CF-A-004Y-0S-60 *ELEMENT ONLY