CF-A-025-0S-60 ELEMENT ONLY

CU_005168
$0.00 /
  • Continuous Torque Rating: 2,788 lb-in / 315 Nm
  • Coupling Size: 25
  • Coupling Style: Element
  • Element Material: Natural Rubber & Aluminum
  • Inner Diameter (Inch): 3.3
  • Inner Diameter (mm): 85
  • Grease Included: False
  • Net Weight: 0.80
  • Weight unit: KG
CENTAFLEX-A Coupling Flexible Element 10720505 CF-A-025-0S-60 ELEMENT ONLY
QTY