CF-A-025-0S-50 ELEMENT ONLY
CU_005167
MFG #: Centa
$0.00
/ EA
- Coupling Size: 25
- Coupling Style: Element
- Continuous Torque Rating (in-lb): 2787 in/lbs
- Continuous Torque Rating (Nm): 315 Nm
- Element Material: Natural Rubber & Aluminum
- Inner Diameter (in): 3.3 in
- Inner Diameter (mm): 85 mm
- Net Weight: 0.80
- Weight unit: KG