CF-A-022-0S-50 ELEMENT ONLY

CU_005165
$0.00 /
  • Continuous Torque Rating: 2,434 lb-in / 275 Nm
  • Coupling Size: 22
  • Coupling Style: Element
  • Element Material: Natural Rubber & Aluminum
  • Inner Diameter (Inch): 2.8
  • Inner Diameter (mm): 70
  • Grease Included: False
  • Net Weight: 0.70
  • Weight unit: KG
CENTAFLEX-A Coupling Flexible Element 10721467 CF-A-022-0S-50 ELEMENT ONLY
QTY