CF-A-012-0S-60 ELEMENT ONLY
CU_005162
$0.00
/
- Continuous Torque Rating (lb-in): 1239 lb-in
- Continuous Torque Rating (Nm): 140 Nm
- Coupling Size: 12
- Coupling Style: Element
- Element Material: Natural Rubber & Aluminum
- Inner Diameter (in): 2.4 in
- Inner Diameter (mm): 60 mm
- Grease Included: False
- Net Weight: 0.34
- Weight unit: KG
CENTAFLEX-A Coupling Flexible Element 10722261 CF-A-012-0S-60 ELEMENT ONLY