CF-A-008-0S-60 ELEMENT ONLY
CU_005160
$0.00
/ EA
- Continuous Torque Rating (lb-in): 885 lb-in
- Continuous Torque Rating (Nm): 100 Nm
- Coupling Size: 8
- Coupling Style: Element
- Element Material: Natural Rubber & Aluminum
- Inner Diameter (in): 2.4 in
- Inner Diameter (mm): 60 mm
- Grease Included: False
- Net Weight: 0.33
- Weight unit: KG
CENTAFLEX-A Coupling Flexible Element 10721597 CF-A-008-0S-60 ELEMENT ONLY