CF-A-004-0S-60 ELEMENT ONLY
CU_005158
$0.00
/
- Continuous Torque Rating: 443 lb-in / 50 Nm
- Coupling Size: 4
- Coupling Style: Element
- Element Material: Natural Rubber & Aluminum
- Inner Diameter (Inch): 1.8
- Inner Diameter (mm): 45
- Grease Included: False
- Net Weight: 0.21
CENTAFLEX-A Coupling Flexible Element 10720777 CF-A-004-0S-60 ELEMENT ONLY