CF-A-004-0S-50 ELEMENT ONLY

CU_005157
$0.00 /
  • Continuous Torque Rating: 443 lb-in / 50 Nm
  • Coupling Size: 4
  • Coupling Style: Element
  • Element Material: Natural Rubber & Aluminum
  • Inner Diameter (Inch): 1.8
  • Inner Diameter (mm): 45
  • Grease Included: False
  • Net Weight: 0.21
  • Weight unit: KG
CENTAFLEX-A Coupling Flexible Element 10724160 CF-A-004-0S-50 ELEMENT ONLY
QTY