CF-A-002-0S-60 ELEMENT ONLY

CU_005156
$0.00 /
  • Continuous Torque Rating: 177 lb-in / 20 Nm
  • Coupling Size: 2
  • Coupling Style: Element
  • Element Material: Natural Rubber & Aluminum
  • Inner Diameter (Inch): 1.6
  • Inner Diameter (mm): 40
  • Grease Included: False
  • Net Weight: 0.09
  • Weight unit: KG
CENTAFLEX-A Coupling Flexible Element 10718827 CF-A-002-0S-60 ELEMENT ONLY
QTY