CF-A-001-0S-60 ELEMENT ONLY

CU_005154
$0.00 /
  • Continuous Torque Rating: 89 lb-in / 10 Nm
  • Coupling Size: 1
  • Coupling Style: Element
  • Element Material: Natural Rubber & Aluminum
  • Inner Diameter (Inch): 1.2
  • Inner Diameter (mm): 30
  • Grease Included: False
  • Net Weight: 0.06
  • Weight unit: KG
CENTAFLEX-A Coupling Flexible Element 10720604 CF-A-001-0S-60 ELEMENT ONLY
QTY