CF-A-016-0S-50 ELEMENT ONLY

CU_000656
$0.00 / EA
  • Continuous Torque Rating: 1,770 lb-in / 200 Nm
  • Coupling Size: 16
  • Coupling Style: Element
  • Element Material: Natural Rubber & Aluminum
  • Inner Diameter (Inch): 2.8
  • Inner Diameter (mm): 70
  • Grease Included: False
  • Net Weight: 0.62
  • Weight unit: KG
CENTAFLEX-A Coupling Flexible Element 10719493 CF-A-016-0S-50 ELEMENT ONLY
QTY