MCG1540A-SS RISER SET/SS 4.0"/102MM

2924231 MFG #: FALK
$0.00 /
  • Height: 6.00
  • Length: 6.00
  • Net Weight: 1.00
  • Unit of Dimension: IN
  • Volume: 1.18
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 2.00
QTY