MCG2530A RISER SET/SS 3.0"/76MM

2924229 MFG #: FALK
$0.00 /
  • Height: 6.00
  • Length: 8.38
  • Net Weight: 1.90
  • Unit of Dimension: IN
  • Volume: 1.648
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 2.00
QTY