MCG1530A RISER SET/SS 2.0"/51MM

2924228 MFG #: FALK
$0.00 /
  • Height: 2.00
  • Length: 6.00
  • Net Weight: 1.30
  • Unit of Dimension: IN
  • Volume: 0.393
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 2.00
QTY