MCG1550A-PS RISER SET/STEEL 6.0"/152MM

2924225 MFG #: FALK
$0.00 /
  • Height: 6.00
  • Length: 6.00
  • Net Weight: 1.30
  • Unit of Dimension: IN
  • Volume: 1.18
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 2.00
QTY