1060T35 SPACER CPLG RSB BE=6.156

0775364 MFG #: FALK
$0.00 /
  • Height: 18.00
  • Length: 8.88
  • Net Weight: 29.80
  • Unit of Dimension: IN
  • Volume: 15.559
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 5.94
QTY