1050T35 SPACER CPLG RSB BE=3.500

0775359 MFG #: FALK
$0.00 /
  • Height: 18.00
  • Length: 8.26
  • Net Weight: 19.80
  • Unit of Dimension: IN
  • Volume: 13.254
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 5.44
QTY