1030T35 SPACER CPLG RSB BE=3.656

0775351 MFG #: FALK
$0.00 /
  • Height: 12.00
  • Length: 7.00
  • Net Weight: 8.60
  • Unit of Dimension: IN
  • Volume: 6.029
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 4.38
QTY