1040T31 SPACER CPLG RSB BE=3.938

0775293 MFG #: FALK
$0.00 /
  • Height: 18.00
  • Length: 9.24
  • Net Weight: 18.60
  • Unit of Dimension: IN
  • Volume: 0.126
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 4.62
QTY