1060T10 COUPLING RSB

0707073 MFG #: FALK
$0.00 /
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 16.40
  • Unit of Dimension: IN
  • Volume: 0.283
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 12.00
QTY