1110T31 SPACER ASSY BE=250 MM
0779980
MFG #: Falk
$0.00
/
- Coupling Size: 1110T31
- Coupling Style: Spacer
- Coupling Type: Grid
- Cover Material: Aluminum
- Distance Between Shaft Ends (in): 9.84 in
- Distance Between Shaft Ends (mm): 250 mm
- Grease Included: False
- Height: 24.00
- Length: 24.00
- Net Weight: 125.63
- Unit of Dimension: IN
- Volume: 2.265
- Volume Unit: Hectoliter
- Weight of Grease Required: 1.12 lb
- Weight unit: LB
- Width: 24.00
Falk T31 Series Spacer Assemblies size(s) 1110T with a 9.840-inch / 250-millimeter distance between shaft ends for grid couplings.