1090T31 SPACER ASSY BE=180 MM

0779978 MFG #: Falk
$0.00 /
  • Coupling Size: 1090T31
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Cover Material: Aluminum
  • Distance Between Shaft Ends: 7.094" / 180mm
  • Grease Included: True
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 47.45
  • Unit of Dimension: Inch
  • Volume: 0.956
  • Volume Unit: Hectoliter
  • Weight of Grease Required: 0.56 lb
  • Weight unit: LB
  • Width: 18.00
Falk T31 Series Spacer Assemblies size(s) 1090T with a 7.094-inch / 180-millimeter distance between shaft ends for grid couplings.
QTY