1070T31 SPACER ASSY BE=180 MM
0779976
MFG #: Falk
$0.00
/
- Coupling Size: 1070T31
- Coupling Style: Spacer
- Coupling Type: Grid
- Cover Material: Aluminum
- Distance Between Shaft Ends (in): 7.094 in
- Distance Between Shaft Ends (mm): 180 mm
- Grease Included: True
- Height: 18.00
- Length: 18.00
- Net Weight: 19.30
- Unit of Dimension: Inch
- Volume: 0.956
- Volume Unit: Hectoliter
- Weight of Grease Required: 0.25 lb
- Weight unit: LB
- Width: 18.00
Falk T31 Series Spacer Assemblies size(s) 1070T with a 7.094-inch / 180-millimeter distance between shaft ends for grid couplings.