1060T31 SPACER ASSY BE=140 MM

0779974 MFG #: Falk
$0.00 /
  • Coupling Size: 1060T31
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Cover Material: Aluminum
  • Distance Between Shaft Ends (in): 5.51 in
  • Distance Between Shaft Ends (mm): 140 mm
  • Grease Included: True
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 16.45
  • Unit of Dimension: Inch
  • Volume: 0.283
  • Volume Unit: Hectoliter
  • Weight of Grease Required: 0.19 lb
  • Weight unit: LB
  • Width: 12.00
Falk T31 Series Spacer Assemblies size(s) 1060T with a 5.510-inch / 140-millimeter distance between shaft ends for grid couplings.
QTY