1110T31 SPACER ASSY BE=9.750
0767966
MFG #: Falk
$0.00
/
- Coupling Size: 1110T31
- Coupling Style: Spacer
- Coupling Type: Grid
- Cover Material: Aluminum
- Distance Between Shaft Ends (in): 9.75 in
- Distance Between Shaft Ends (mm): 248 mm
- Grease Included: False
- Height: 12.00
- Length: 12.00
- Net Weight: 105.16
- Unit of Dimension: Inch
- Volume: 0.283
- Volume Unit: Hectoliter
- Weight of Grease Required: 1.12 lb
- Weight unit: LB
- Width: 12.00
Falk T31 Series Spacer Assemblies size(s) 1110T with a 9.750-inch / 248-millimeter distance between shaft ends for grid couplings.