1100T31 SPACER ASSY BE=8.875
0739882
MFG #: Falk
$0.00
/
- Coupling Size: 1100T31
- Coupling Style: Spacer
- Coupling Type: Grid
- Cover Material: Aluminum
- Distance Between Shaft Ends (in): 8.875 in
- Distance Between Shaft Ends (mm): 226 mm
- Grease Included: False
- Height: 12.00
- Length: 12.00
- Net Weight: 91.88
- Unit of Dimension: Inch
- Volume: 0.283
- Volume Unit: Hectoliter
- Weight of Grease Required: 0.94 lb
- Weight unit: LB
- Width: 12.00
Falk T31 Series Spacer Assemblies size(s) 1100T with a 8.875-inch / 226-millimeter distance between shaft ends for grid couplings.