1050T31 SPACER ASSY BE=5.656

0739876 MFG #: Falk
$0.00 /
  • Coupling Size: 1050T31
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Cover Material: Aluminum
  • Distance Between Shaft Ends (in): 5.656 in
  • Distance Between Shaft Ends (mm): 144 mm
  • Grease Included: True
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 10.56
  • Unit of Dimension: IN
  • Volume: 0.283
  • Volume Unit: Hectoliter
  • Weight of Grease Required (lb): 0.15 lb
  • Weight unit: LB
  • Width: 12.00
Falk T31 Series Spacer Assemblies size(s) 1050T with a 5.656-inch / 144-millimeter distance between shaft ends for grid couplings.
QTY