1040T31 SPACER ASSY BE=5.219
0739874
MFG #: Falk
$0.00
/
- Coupling Size: 1040T31
- Coupling Style: Spacer
- Coupling Type: Grid
- Cover Material: Aluminum
- Distance Between Shaft Ends (in): 5.219 in
- Distance Between Shaft Ends (mm): 133 mm
- Grease Included: True
- Height: 12.00
- Length: 12.00
- Net Weight: 6.67
- Unit of Dimension: Inch
- Volume: 0.283
- Volume Unit: Hectoliter
- Weight of Grease Required: 0.12 lb
- Weight unit: LB
- Width: 12.00
Falk T31 Series Spacer Assemblies size(s) 1040T with a 5.219-inch / 133-millimeter distance between shaft ends for grid couplings.