1100T31 SPACER ASSY BE=9.750
0729451
MFG #: Falk
$0.00
/
- Coupling Size: 1100T31
- Coupling Style: Spacer
- Coupling Type: Grid
- Cover Material: Aluminum
- Distance Between Shaft Ends (in): 9.75 in
- Distance Between Shaft Ends (mm): 248 mm
- Grease Included: False
- Height: 24.00
- Length: 24.00
- Net Weight: 82.14
- Unit of Dimension: IN
- Volume: 2.265
- Volume Unit: Hectoliter
- Weight of Grease Required: 0.94 lb
- Weight unit: LB
- Width: 24.00
Falk T31 Series Spacer Assemblies size(s) 1100T with a 9.750-inch / 248-millimeter distance between shaft ends for grid couplings.