1090T31 SPACER ASSY BE=9.750
0729450
MFG #: Falk
$0.00
/
- Coupling Size: 1090T31
- Coupling Style: Spacer
- Coupling Type: Grid
- Cover Material: Aluminum
- Distance Between Shaft Ends (in): 9.75 in
- Distance Between Shaft Ends (mm): 248 mm
- Grease Included: True
- Height: 9.00
- Length: 9.00
- Net Weight: 50.38
- Unit of Dimension: IN
- Volume: 11.946
- Volume Unit: CDM
- Weight of Grease Required: 0.56 lb
- Weight unit: LB
- Width: 9.00
Falk T31 Series Spacer Assemblies size(s) 1090T with a 9.750-inch / 248-millimeter distance between shaft ends for grid couplings.