1040T31 SPACER ASSY BE=6.938

0729370 MFG #: Falk
$0.00 /
  • Coupling Size: 1040T31
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Cover Material: Aluminum
  • Distance Between Shaft Ends (in): 6.938 in
  • Distance Between Shaft Ends (mm): 176 mm
  • Grease Included: True
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 6.84
  • Unit of Dimension: Inch
  • Volume: 0.283
  • Volume Unit: Hectoliter
  • Weight of Grease Required: 0.12 lb
  • Weight unit: LB
  • Width: 12.00
Falk T31 Series Spacer Assemblies size(s) 1040T with a 6.938-inch / 176-millimeter distance between shaft ends for grid couplings.
QTY