1070T31 SPACER ASSY BE=6.125

0729369 MFG #: Falk
$0.00 /
  • Coupling Size: 1070T31
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Cover Material: Aluminum
  • Distance Between Shaft Ends (in): 6.125 in
  • Distance Between Shaft Ends (mm): 155 mm
  • Grease Included: True
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 19.30
  • Unit of Dimension: IN
  • Volume: 0.956
  • Volume Unit: Hectoliter
  • Weight of Grease Required: 0.25 lb
  • Weight unit: LB
  • Width: 18.00
Falk T31 Series Spacer Assemblies size(s) 1070T with a 6.125-inch / 155-millimeter distance between shaft ends for grid couplings.
QTY