1030T31 SPACER ASSY BE=6.125

0729365 MFG #: Falk
$0.00 /
  • Coupling Size: 1030T31
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Cover Material: Aluminum
  • Distance Between Shaft Ends: 6.125" / 155mm
  • Grease Included: True
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 4.71
  • Unit of Dimension: Inch
  • Volume: 11.946
  • Volume Unit: CDM
  • Weight of Grease Required: 0.09 lb
  • Weight unit: LB
  • Width: 9.00
Falk T31 Series Spacer Assemblies size(s) 1030T with a 6.125-inch / 155-millimeter distance between shaft ends for grid couplings.
QTY