1030T31 SPACER ASSY BE=5.375

0729360 MFG #: Falk
$0.00 /
  • Coupling Size: 1030T31
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Cover Material: Aluminum
  • Distance Between Shaft Ends (in): 5.375 in
  • Distance Between Shaft Ends (mm): 137 mm
  • Grease Included: True
  • Height: 6.00
  • Length: 6.00
  • Net Weight: 3.22
  • Unit of Dimension: IN
  • Volume: 3.54
  • Volume Unit: CDM
  • Weight of Grease Required: 0.09 lb
  • Weight unit: LB
  • Width: 6.00
Falk T31 Series Spacer Assemblies size(s) 1030T with a 5.375-inch / 137-millimeter distance between shaft ends for grid couplings.
QTY