1050T31 SPACER ASSY BE=4.688
0729359
MFG #: Falk
$0.00
/
- Coupling Size: 1050T31
- Coupling Style: Spacer
- Coupling Type: Grid
- Cover Material: Aluminum
- Distance Between Shaft Ends (in): 4.688 in
- Distance Between Shaft Ends (mm): 119 mm
- Grease Included: True
- Height: 12.00
- Length: 12.00
- Net Weight: 8.89
- Unit of Dimension: Inch
- Volume: 0.283
- Volume Unit: Hectoliter
- Weight of Grease Required: 0.15 lb
- Weight unit: LB
- Width: 12.00
Falk T31 Series Spacer Assemblies size(s) 1050T with a 4.688-inch / 119-millimeter distance between shaft ends for grid couplings.