1030T31 SPACER ASSY BE=3.938"/100MM
0729351
MFG #: Falk
$0.00
/
- Coupling Size: 1030T31
- Coupling Style: Spacer
- Coupling Type: Grid
- Cover Material: Aluminum
- Distance Between Shaft Ends (in): 3.938 in
- Distance Between Shaft Ends (mm): 100 mm
- Grease Included: True
- Height: 9.00
- Length: 9.00
- Net Weight: 4.29
- Unit of Dimension: Inch
- Volume: 11.946
- Volume Unit: CDM
- Weight of Grease Required: 0.09 lb
- Weight unit: LB
- Width: 9.00
Falk T31 Series Spacer Assemblies size(s) 1030T with a 3.938-inch / 100-millimeter distance between shaft ends for grid couplings.