1030T31 SPACER ASSY BE=5.000
0711611
MFG #: Falk
$0.00
/
- Coupling Size: 1030T31
- Coupling Style: Spacer
- Coupling Type: Grid
- Cover Material: Aluminum
- Distance Between Shaft Ends (in): 5 in
- Distance Between Shaft Ends (mm): 127 mm
- Grease Included: True
- Height: 9.00
- Length: 9.00
- Net Weight: 4.29
- Unit of Dimension: Inch
- Volume: 11.946
- Volume Unit: CDM
- Weight of Grease Required: 0.09 lb
- Weight unit: LB
- Width: 9.00
Falk T31 Series Spacer Assemblies size(s) 1030T with a 5.000-inch / 127-millimeter distance between shaft ends for grid couplings.