1040T31 SPACER ASSY BE=4.375

0711609 MFG #: Falk
$0.00 /
  • Coupling Size: 1040T31
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Cover Material: Aluminum
  • Distance Between Shaft Ends (in): 4.375 in
  • Distance Between Shaft Ends (mm): 111 mm
  • Grease Included: True
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 6.39
  • Unit of Dimension: IN
  • Volume: 0.956
  • Volume Unit: Hectoliter
  • Weight of Grease Required: 0.12 lb
  • Weight unit: LB
  • Width: 18.00
Falk T31 Series Spacer Assemblies size(s) 1040T with a 4.375-inch / 111-millimeter distance between shaft ends for grid couplings.
QTY