1090T31 SPACER ASSY BE=7.250
0709996
MFG #: Falk
$0.00
/
- Coupling Size: 1090T31
- Coupling Style: Spacer
- Coupling Type: Grid
- Cover Material: Aluminum
- Distance Between Shaft Ends (in): 7.25 in
- Distance Between Shaft Ends (mm): 184 mm
- Grease Included: True
- Height: 18.00
- Length: 18.00
- Net Weight: 78.00
- Unit of Dimension: Inch
- Volume: 0.956
- Volume Unit: Hectoliter
- Weight of Grease Required: 0.56 lb
- Weight unit: LB
- Width: 18.00
Falk T31 Series Spacer Assemblies size(s) 1090T with a 7.250-inch / 184-millimeter distance between shaft ends for grid couplings.