1020T31 SPACER ASSY BE=5.000

0707845 MFG #: Falk
$0.00 /
  • Coupling Size: 1020T31
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Cover Material: Aluminum
  • Distance Between Shaft Ends (in): 5 in
  • Distance Between Shaft Ends (mm): 127 mm
  • Grease Included: True
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 3.81
  • Unit of Dimension: Inch
  • Volume: 11.946
  • Volume Unit: CDM
  • Weight of Grease Required: 0.06 lb
  • Weight unit: LB
  • Width: 9.00
Falk T31 Series Spacer Assemblies size(s) 1020T with a 5.000-inch / 127-millimeter distance between shaft ends for grid couplings.
QTY