1260T10 Seal
1157099
$0.00
/
- Coupling Size: 1260T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Height: 30.10
- Length: 0.77
- Net Weight: 1.43
- Unit of Dimension: Inch
- Volume: 11.852
- Volume Unit: CDM
- Weight unit: LB
- Width: 31.41
Rexnord T10 Series Horizontally-Split Cover Seal Kits size(s) 1260T for grid couplings. Two seals required.