1240T10 Seal
1157097
$0.00
/ EA
- Coupling Size: 1240T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Height: 25.60
- Length: 0.77
- Net Weight: 1.19
- Unit of Dimension: Inch
- Volume: 8.636
- Volume Unit: CDM
- Weight unit: LB
- Width: 26.91
Rexnord T10 Series Horizontally-Split Cover Seal Kits size(s) 1240T for grid couplings. Two seals required.