1230T10 Seal Kit

0725734 MFG #: Falk
$0.00 /
  • Coupling Size: 1230T10
  • Coupling Style: Horizonally Split
  • Coupling Type: Grid
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 2.67
  • Unit of Dimension: IN
  • Volume: 3.156
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 9.00
Falk T10 Series Horizontally-Split Cover Seal Kits size(s) 1230T for grid couplings. One kit contains (2) seals and (2) gaskets.
QTY