1170T10 Seal Kit

0725616 MFG #: Falk
$0.00 / EA
  • Coupling Size: 1170T10
  • Coupling Style: Horizonally Split
  • Coupling Type: Grid
  • Height: 6.00
  • Length: 6.00
  • Net Weight: 0.52
  • Unit of Dimension: IN
  • Volume: 3.54
  • Volume Unit: CDM
  • Weight unit: KG
  • Width: 6.00
Falk T10 Series Horizontally-Split Cover Seal Kits size(s) 1170T for grid couplings. One kit contains (2) seals and (2) gaskets.
QTY