40R 1070T SHAFT HUB FOR 2525 TL IN BSHG
$0.00
/
-
Bored For Bushing Size:
2525 Taper Lock Bushing
-
Coupling Size:
1070T
-
Hub Material:
Steel
-
Height:
6.00
-
Length:
6.70
-
Net Weight:
8.00
-
Unit of Dimension:
Inch
-
Volume:
4.48
-
Volume Unit:
CDM
-
Weight unit:
LB
-
Width:
6.80
0