30R 1050T SHAFT HUB FOR 1615 TL IN BSHG

0293002 MFG #: FALK
$0.00 /
  • Bored For Bushing Size: 1615 Taper Lock Bushing
  • Coupling Size: 1050T
  • Hub Material: Steel
  • Height: 6.00
  • Length: 5.50
  • Net Weight: 7.10
  • Unit of Dimension: Inch
  • Volume: 2.974
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 5.50
0
QTY