20R 1040T SHAFT HUB FOR 1310 TL IN BSHG

0293001 MFG #: Wrapflex
$0.00 /
  • Coupling Size: 1040T
  • Bored For Bushing Size: 1310 Taper Lock Bushing
  • Height: 6.00
  • Hub Material: Steel
  • Length: 5.50
  • Net Weight: 3.40
  • Unit of Dimension: IN
  • Volume: 2.974
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 5.50
QTY