10R 1030T SHAFT HUB FOR 1108 TL IN BSHG
$0.00
/
-
Bored For Bushing Size:
1108 Taper Lock Bushing
-
Coupling Size:
1030T
-
Hub Material:
Steel
-
Height:
6.00
-
Length:
4.00
-
Net Weight:
1.90
-
Unit of Dimension:
IN
-
Volume:
1.573
-
Volume Unit:
CDM
-
Weight unit:
LB
-
Width:
4.00
0