1110T31/35 SHAFT HUB 3.0000 NON-STK
0774315
MFG #: Falk
$0.00
/
- Coupling Size: 1110T31/35
- Coupling Style: Spacer
- Coupling Type: Grid
- Hub Barrel Outside Diameter: 7.75 in
- Hub Bore Fit: Interference
- Hub Length through Bore: 4.1 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Nom]: 3 in
- Hub Style: Bored
- Hub Type: T31/T35 Shaft Hub
- Keyway Depth: 0.375 in
- Keyway Width: 0.75 in
- Number of Keyways: 1
- Number Of Set Screws: 0
- Height: 18.00
- Hub Straight Bore Diameter [Max] (in): 2.999 in
- Hub Straight Bore Diameter [Min] (in): 2.998 in
- Keyway ANSI Standard: True
- Keyway Fit: Commercial
- Length: 18.00
- Net Weight: 31.39
- Unit of Dimension: Inch
- Volume: 0.956
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 18.00
Falk T31_T35 Series Standard Shaft Hubs size(s) 1110T with a 7.750-inch outside barrel diameter and 4.10-inch length for grid couplings.